Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings162-2168: RING-TORIC
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
162-2168: RING-TORIC
162-2168: RING-TORIC

Cat® Ring-Toric 9.47mm Cross Section Diameter, 92.28mm Inside Diameter

Brand: Cat

Product Images
162-2168: RING-TORIC
162-2168: RING-TORIC
162-2168: RING-TORIC
162-2168: RING-TORIC
162-2168: RING-TORIC

Cat® Ring-Toric 9.47mm Cross Section Diameter, 92.28mm Inside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 162-2168
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 162-2168

Units of Measure

USMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Not Compatible With: Acetone; Automotive and aircraft brake fluids; Chlorinated hydrocarbons; High levels of ozone; Ketones; Nitro hydrocarbons; Phosphate ester fluids; Strong acids; UV light
Material: NBR (70),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (mm): 9.5
Inside Diameter (mm): 92.3
Temperature (°C): -40 - 100
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Inside Diameter (in): 3.63
Temperature (°F): -40 - 212
Seal Inside Diameter (mm): 92.28
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.37
View More
Compatible Models for part number 162-2168

TRACK-TYPE TRACTOR

D10T2 D10 D11 D8 GC D10N D8GC D10R D10T D11R D11T

UNDERCARRIAGE

OEMS

TRACK FELLER BUNCHER

TK721 1190 TK711

ROTARY/TRACK DRILLS

MD5075 MD5075C

FORESTRY PRODUCTS

FM528 538

HEX BASED SPL SOLUTION

320E

EXCAVATOR

318E L 316F L FM538 324D 324E 320E LRR 315D L 325F LCR 333 GC 320D2 323F LN 318D2 L 320C FM 326D L 324E L 323F 323D 318F L 320 320D L 326 320D FM RR 325 323 322C 323D L 323D LN 323D2 324E LN 326D2 L 326 GC 320E L 323 GX 320D2 GC 318D2 320D2 FM 320C 320D 320E 323 GC 323GC 320D GC 326D2 319D L 323E L 323D2 L 313 320GX 320D LRR 321D LCR 326F L 320E LN 323F OEM 318D L 320F L 316E L 313D2 323E LN 326GC 320D FM OTHER 326F 320D2 L 313D2 LGP 320 GX 323F L 538 324D L 320 GC 326F LN 320E RR 325F

MOBILE HYD POWER UNIT

329D L 329E 330D2 330F 330FMHPU 325D C7.1 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert