Cat® Wiring Harness Plastic Cable Strap for organizing and securing bundles of lower-level components wiring console
Brand: Cat
Product Images
163-6795: 168mm Long Plastic Cable Strap
Cat® Wiring Harness Plastic Cable Strap for organizing and securing bundles of lower-level components wiring console
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Length: 145.7 mm (5.74 in) • Strap width: 5 mm (0.2 in) • Max Bundle Diameter: 31 mm (1.22 in) • Panel Thickness Range: 1 - 7 mm (0.04 - 0.28 in) • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Length: 145.7 mm (5.74 in) • Strap width: 5 mm (0.2 in) • Max Bundle Diameter: 31 mm (1.22 in) • Panel Thickness Range: 1 - 7 mm (0.04 - 0.28 in) • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Length: 145.7 mm (5.74 in) • Strap width: 5 mm (0.2 in) • Max Bundle Diameter: 31 mm (1.22 in) • Panel Thickness Range: 1 - 7 mm (0.04 - 0.28 in) • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
311D LRR 316F L 349D L 312E FM538 312F 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 311C 323D 349E L 330D2 325C L 322C 3101 323D LN 385C FS 324E LN 352F XE VG 321C 330D FM 345C 345D 336 MHPU 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 313 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 314C 326F 320 GX 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 313F GC 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330C 330D 390F L 323F L 317 GC 336D2 L XE M325D L MH 365C 336E LN 320C L 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 318F L 320 326 325 323 318C 329E L 318F 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 316E L 315F LCR 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
GENERATOR SET
3508 3512 C7.1 C4.4 C2.2 C3.3 3512B
HEX BASED SPL SOLUTION
320E 330F OEM 330D2 352F OEM
ENGINE
C7.1
FOREST PRODUCTS
OTHER
WHEEL LOADER
972H 966H 962G II 962 950G II 980G II 950 972G II 980H 966G II