Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2192: 48mm Rod Diameter Buffer Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
167-2192: 48mm Rod Diameter Buffer Seal
167-2192: 48mm Rod Diameter Buffer Seal

Cat® Integrated BUR Buffer Seal for Steering and Hydraulic Cylinder

Brand: Cat

Product Images
167-2192: 48mm Rod Diameter Buffer Seal
167-2192: 48mm Rod Diameter Buffer Seal

Cat® Integrated BUR Buffer Seal for Steering and Hydraulic Cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 167-2192
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 167-2192

Units of Measure

USMetric
Rod Diameter (mm): 47.63
Groove Diameter - B (+/- 0.127 mm) (mm): 3.56
Material: Acetal Plastic,Polyurethane Plastic,Nylon, 6, 6/12, 6/6 Plastic,Aliphatic Polyketone Plastic
Groove Width - A (+/- 0.005inch) (in): 2.25
Seal Shape: Type D
Groove Width - A (+/- 0.127 mm) (mm): 57.20
Groove Diameter - B (+/- 0.005inch) (in): 0.14
Rod Diameter (in): 1.88
View More
Compatible Models for part number 167-2192

BACKHOE LOADER

414E 424D 416E 422E 416C 438C 416D 428B 416B 428C

MOTOR GRADER

140M 3 AWD 14L 140H NA 12H 12M 150 12M 3 AWD 163H 160M 3 AWD 140M 3 140M 2 140H ES 140 160 12M 3 12M 2 143H 160H NA 140M 160K 160H 163H NA 140H 160H ES 160M 2 160M 3 160M

WHEEL LOADER

924H 924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert