Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components167-3437: 3.2mm Thick Mounting Bracket
Home
Hardware, Seals, & ConsumablesHardwareLink Brackets & Components
167-3437: 3.2mm Thick Mounting Bracket
167-3437: 3.2mm Thick Mounting Bracket

Cat® Bracket (LH)

Brand: Cat

Product Images
167-3437: 3.2mm Thick Mounting Bracket
167-3437: 3.2mm Thick Mounting Bracket
167-3437: 3.2mm Thick Mounting Bracket
167-3437: 3.2mm Thick Mounting Bracket
167-3437: 3.2mm Thick Mounting Bracket

Cat® Bracket (LH)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Left hand floodlamp mounting bracket.

Attributes:
• Steel brackets with weld nuts
• For use with M6 or 1/4 inch hardware
• Slot for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Left hand floodlamp mounting bracket.

Attributes:
• Steel brackets with weld nuts
• For use with M6 or 1/4 inch hardware
• Slot for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (mm): M6X1 (4X)
Overall Width (mm): 166
Overall Width (in): 6.53
Overall Length (mm): 217
Overall Length (in): 8.56
Overall Height (mm): 128
Overall Height (in): 5.02
Material Thickness (mm): 3
Material Thickness (in): 0.13
Material: Steel,Alloy Steel,Alloy Mixed: Metal,Structural Steel
Finish: Paint
Color: Black
Units of MeasureUSMetric
Thread Size (mm): M6X1 (4X)
Overall Width (mm): 166
Overall Width (in): 6.53
View More
Compatible Models
Compatible Models
Wheeled Excavator
W345C MH
Excavator
311D LRR312D L320C L345D L349D L330D MH329D L325D L320C320D320D LN336D312C324D312D349D2 L349D2319D L315D L325D MH320D LRR315C330C L336D L320D L312C L345C L318C325C L330D320D RR322C319D LN340D L323D L330C MH345C MH329D349D324D L330D L325C325D345C345D
Mobile Hyd Power Unit
330D L330C329D L349D L336D L323D L
View More
Wheeled Excavator
W345C MH
Warranty Information
Return Policy
Parts diagram for 167-3437
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
167-3437167-3437
167-3441167-3441
163-6813163-6813
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 167-3437
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 167-3437

Description:
Left hand floodlamp mounting bracket.

Attributes:
• Steel brackets with weld nuts
• For use with M6 or 1/4 inch hardware
• Slot for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 167-3437

Units of Measure

USMetric
Thread Size (mm): M6X1 (4X)
Overall Width (mm): 166
Overall Width (in): 6.53
Overall Length (mm): 217
Overall Length (in): 8.56
Overall Height (mm): 128
Overall Height (in): 5.02
Material Thickness (mm): 3
Material Thickness (in): 0.13
Material: Steel,Alloy Steel,Alloy Mixed: Metal,Structural Steel
Finish: Paint
Color: Black
View More
Compatible Models for part number 167-3437

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

311D LRR 312D L 320C L 345D L 349D L 330D MH 329D L 325D L 320C 320D 320D LN 336D 312C 324D 312D 349D2 L 349D2 319D L 315D L 325D MH 320D LRR 315C 330C L 336D L 320D L 312C L 345C L 318C 325C L 330D 320D RR 322C 319D LN 340D L 323D L 330C MH 345C MH 329D 349D 324D L 330D L 325C 325D 345C 345D

MOBILE HYD POWER UNIT

330D L 330C 329D L 349D L 336D L 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert