Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Latches168-8929: Cab Door Striker
Home
CabsCab DoorsCab Latches
168-8929: Cab Door Striker
168-8929: Cab Door Striker

Cat® Striker, Striker Diameter: 14mm

Brand: Cat

Product Images
168-8929: Cab Door Striker
168-8929: Cab Door Striker
168-8929: Cab Door Striker
168-8929: Cab Door Striker
168-8929: Cab Door Striker

Cat® Striker, Striker Diameter: 14mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat striker assemblies, such as part # 168-8929, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Striker body to be mounted perpendicular to latch pawl surface
• Striker Diameter: 14mm (0.6 in)
• Hole Size: 19mm (0.7 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat striker assemblies, such as part # 168-8929, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Striker body to be mounted perpendicular to latch pawl surface
• Striker Diameter: 14mm (0.6 in)
• Hole Size: 19mm (0.7 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Coating: Zinc Plated
Hole Size (in): 0.7 (2X)
Hole Size (mm): 19 (2X)
Overall Height (in): 2.2
Overall Height (mm): 55
Overall Length (in): 3.4
Overall Length (mm): 86
Overall Width (in): 3.3
Overall Width (mm): 84
Thickness (in): 0.3
Thickness (mm): 6
Units of MeasureUSMetric
Coating: Zinc Plated
Hole Size (in): 0.7 (2X)
Hole Size (mm): 19 (2X)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5ND6GD6N XL
View More
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5ND6GD6N XL
Warranty Information
Return Policy
Parts diagram for 168-8929
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 168-8929
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 168-8929

Description:
Cat striker assemblies, such as part # 168-8929, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Striker body to be mounted perpendicular to latch pawl surface
• Striker Diameter: 14mm (0.6 in)
• Hole Size: 19mm (0.7 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 168-8929

Units of Measure

USMetric
Coating: Zinc Plated
Hole Size (in): 0.7 (2X)
Hole Size (mm): 19 (2X)
Overall Height (in): 2.2
Overall Height (mm): 55
Overall Length (in): 3.4
Overall Length (mm): 86
Overall Width (in): 3.3
Overall Width (mm): 84
Thickness (in): 0.3
Thickness (mm): 6
View More
Compatible Models for part number 168-8929

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6N D5N D6G D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert