Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates169-7119: Crusher Edge Cutting Group Shim
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group Shim

Cat® Crusher Edge Cutting Group Shim, Stainless Steel, L x W x T: 283 x 79 x 1.5mm

Brand: Cat

Product Images
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group Shim

Cat® Crusher Edge Cutting Group Shim, Stainless Steel, L x W x T: 283 x 79 x 1.5mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Part such as 169-7119 is used for work tools as ground engaging tools in crusher cutting edge group. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.

Attributes:
• Material: Stainless Steel.
• Total Thickness: 1.5mm (0.060 in).
• Easy to assemble.
• Shims are flat and free from dents and wrinkles.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Part such as 169-7119 is used for work tools as ground engaging tools in crusher cutting edge group. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.

Attributes:
• Material: Stainless Steel.
• Total Thickness: 1.5mm (0.060 in).
• Easy to assemble.
• Shims are flat and free from dents and wrinkles.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 11.14
Length (mm): 283
Material: Stainless Steel,Structural Steel
Thickness (in): 0.06
Thickness (mm): 1.5
Width (in): 3.11
Width (mm): 79
Units of MeasureUSMetric
Length (in): 11.14
Length (mm): 283
Material: Stainless Steel,Structural Steel
View More
Compatible Models
Compatible Models
Multi Processor
MP20MP30VT50VT40
Multi Processor Jaws
VT50VT40
Shear-Demolition/Scrap
S325VHS-40
Pulverizer
P235P225VHP-40VHP-50
Crusher
VHC-40P325
Shear-Mechanical
S128VPS-45
Multi Processor Jaw
MP324MP332MP20MP30
View More
Multi Processor
MP20MP30VT50VT40
Warranty Information
Return Policy
Parts diagram for 169-7119
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
169-7119169-7119
169-7118169-7118
169-7117169-7117
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 169-7119
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 169-7119

Description:
Part such as 169-7119 is used for work tools as ground engaging tools in crusher cutting edge group. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.

Attributes:
• Material: Stainless Steel.
• Total Thickness: 1.5mm (0.060 in).
• Easy to assemble.
• Shims are flat and free from dents and wrinkles.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 169-7119

Units of Measure

USMetric
Length (in): 11.14
Length (mm): 283
Material: Stainless Steel,Structural Steel
Thickness (in): 0.06
Thickness (mm): 1.5
Width (in): 3.11
Width (mm): 79
View More
Compatible Models for part number 169-7119

MULTI PROCESSOR

MP20 MP30 VT50 VT40

MULTI PROCESSOR JAWS

VT50 VT40

SHEAR-DEMOLITION/SCRAP

S325 VHS-40

PULVERIZER

P235 P225 VHP-40 VHP-50

CRUSHER

VHC-40 P325

SHEAR-MECHANICAL

S128 VPS-45

MULTI PROCESSOR JAW

MP324 MP332 MP20 MP30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert