Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7834: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7834: Hydraulic Cylinder Seal Kit
169-7834: Hydraulic Cylinder Seal Kit

Brand: Cat

fallback-image
Discontinued
169-7834: Hydraulic Cylinder Seal Kit
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

165-9280: SEAL-LIP TYP
165-9280: SEAL-LIP TYPQuantity: 1
119-5456: 99.822 Outer Diameter Piston Guide Ring
119-5456: 99.822 Outer Diameter Piston Guide RingQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 1
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup RingQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
099-6999: 55mm ID Tilt Cylinder Backup Ring
099-6999: 55mm ID Tilt Cylinder Backup RingQuantity: 1
099-6997: RING BUFFER
099-6997: RING BUFFERQuantity: 1
099-6996: PACKING
099-6996: PACKINGQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 169-7834

We are still working on adding a description for this part.

Specifications for part number 169-7834

We are still working on adding a specification for this part.

Compatible Models for part number 169-7834

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced