Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7837: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
169-7837: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
169-7837: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
169-7837: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
169-7837: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

096-3467: 75mm Internal Diameter Backup Ring
096-3467: 75mm Internal Diameter Backup RingQuantity: 1
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-RingQuantity: 2
099-0660: 100.2mm ID Cylinder Backup Ring
099-0660: 100.2mm ID Cylinder Backup RingQuantity: 3
096-3468: SEAL-U-CAP
096-3468: SEAL-U-CAPQuantity: 1
095-1674: 3.1 x 109.4mm 75A NBR O-Ring
095-1674: 3.1 x 109.4mm 75A NBR O-RingQuantity: 1
185-9051: RING-SEAL
185-9051: RING-SEALQuantity: 1
143-8030: 109.8mm Outer Diameter Piston Rod Guide Ring
143-8030: 109.8mm Outer Diameter Piston Rod Guide RingQuantity: 1
126-2151: SEAL
126-2151: SEALQuantity: 1
143-8031: 5.9mm Thick Hydraulic Cylinder Ring
143-8031: 5.9mm Thick Hydraulic Cylinder RingQuantity: 1
9X-7301: 110mm Bore Diameter 2-Piece Seal
9X-7301: 110mm Bore Diameter 2-Piece SealQuantity: 1
143-8034: 110mm OD Bucket Cylinder Piston Guide
143-8034: 110mm OD Bucket Cylinder Piston GuideQuantity: 1
165-9284: Cylinder Lip Type Seal
165-9284: Cylinder Lip Type SealQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7837

We are still working on adding a specification for this part.

Compatible Models for part number 169-7837

EXCAVATOR

312B L 313B 312B 311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert