Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads170-0169: HEAD GP-BAS
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
170-0169: HEAD GP-BAS
170-0169: HEAD GP-BAS

Cylinder Head Assembly

Brand: Cat

Product Images
170-0169: HEAD GP-BAS
170-0169: HEAD GP-BAS

Cylinder Head Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-9919
10R-9919 : Reman Marine Base Engine Cylinder Head
Check Price
10R-5979
10R-5979 : Cat® 3412E Reman Upgrade-to-New (UTN) Cylinder Head
Check Price
Compare Alternate Parts
170-0169
This part:
170-0169: HEAD GP-BAS
Length (in)

54.5

Height (in)

15

Description

Cylinder Head Assembly

10R-9919
This part:
10R-9919: Reman Marine Base Engine Cylinder Head
Length (in)

52.5

Height (in)

9.25

Description

Cat® Reman Marine Base Engine Cylinder Head with Water Passage for Cooling

10R-5979
This part:
10R-5979: Cat® 3412E Reman Upgrade-to-New (UTN) Cylinder Head
Length (in)

52.5

Height (in)

14.25

Description

Cat 3412E Reman Cylinder Head (UTN) (Marine)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert