Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers172-0197: 5.29mm Thick Steel Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
172-0197: 5.29mm Thick Steel Spacer
172-0197: 5.29mm Thick Steel Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Product Images
172-0197: 5.29mm Thick Steel Spacer
172-0197: 5.29mm Thick Steel Spacer
172-0197: 5.29mm Thick Steel Spacer
172-0197: 5.29mm Thick Steel Spacer
172-0197: 5.29mm Thick Steel Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 172-0197
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 172-0197

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 20
Inside Diameter (mm): 10.5
Thickness (mm): 5.29
Coating: Zinc
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.208
Inside Diameter (in): 0.413
Outside Diameter (in): 0.787
View More
Compatible Models for part number 172-0197

UNDERGROUND ART TRUCK

AD60 AD55B

WHEEL TRACTOR

627H 657E 637K

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 637K

LOCOMOTIVE ENGINE

3508C 3508B 3512C 3512B

PETROLEUM ENGINE

C15 C18

REMAN ENGINE

3516B

MOTOR GRADER

18M3 16M3 16 18

WHEEL LOADER

972M XE 966M XE 972M 972L 966L 994D 966M 994

HYDRAULIC SHOVEL

6015B 6015 6020B

TRACK-TYPE TRACTOR

D8T D10T D9T

ENGINE - MACHINE

C27

MARINE ENGINE

3516E

PIPELAYER

PL83 PL87 583T 587T

MINING EXCAVATOR

5230

INDUSTRIAL ENGINE

C-15 C-16 3512B C18 C15

EXPANDED MINING PRODUCTS

LD350

TRUCK

785 793C 777 789C 789B 785C 777D 785D 777F 785B

SPRAY AR

CAT WDS

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert