Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance173-2543: SEAT CUSHION KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
173-2543: SEAT CUSHION KIT
173-2543: SEAT CUSHION KIT

Cat® Seat Cushion Kit

Brand: Cat

Product Images
173-2543: SEAT CUSHION KIT
173-2543: SEAT CUSHION KIT

Cat® Seat Cushion Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 173-2543

Units of Measure

USMetric
Overall Height (in): 20.1
Overall Height (mm): 510
Overall Length (in): 17
Overall Width (in): 20.5
Overall Width (mm): 520
Material: Mixed Plastic Plastic
Overall Length (mm): 433
View More
Compatible Models for part number 173-2543

MULTI TERRAIN LOADER

267 277B 257B 257 247 287 247B3 267B 287B 247B 277 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 226B 246B 236 232 236B3 232B 252B 248 246 242 262 226B3 248B 216B 268B 236B 216 252 252B3 216B3 242B 262B 228 226

COMPACT WHEEL LOADER

904H 901C 902C 902C2 903D 903C 901C2 903C2 904B

WHEEL LOADER

901B 902B 903B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert