Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings173-3414: 211.93mm Internal Diameter Plastic Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic Ring

Ring

Brand: Cat

Product Images
173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic Ring

Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4
Cross Section Width (mm): 8.9
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 211.9
Inside Diameter (in): 8.34
Cross Section Height (in): 0.16
Units of MeasureUSMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Front Shovel
5090B385C
Excavator
390D390D L365C L390F390F L385C FS385C L365B II385C L MH365C385B385C
Mobile Hyd Power Unit
385C390F385C L
View More
Front Shovel
5090B385C
Warranty Information
Return Policy
Parts diagram for 173-3414
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
173-3414173-3414
155-9157155-9157
367-3961367-3961
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 173-3414
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 173-3414

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 173-3414

Units of Measure

USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4
Cross Section Width (mm): 8.9
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 211.9
Inside Diameter (in): 8.34
Cross Section Height (in): 0.16
View More
Compatible Models for part number 173-3414

FRONT SHOVEL

5090B 385C

EXCAVATOR

390D 390D L 365C L 390F 390F L 385C FS 385C L 365B II 385C L MH 365C 385B 385C

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert