Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds173-5864: STUD-BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
173-5864: STUD-BOLT
173-5864: STUD-BOLT

Brand: Cat

Product Images
173-5864: STUD-BOLT
173-5864: STUD-BOLT
173-5864: STUD-BOLT
173-5864: STUD-BOLT
173-5864: STUD-BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 173-5864
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 173-5864
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 173-5864

UNDERGROUND ART TRUCK

AD45

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

LOAD HAUL DUMP

R2900 XE R2900

PETROLEUM ENGINE

C-15

SOIL COMPACTOR

825 825K

OFF HIGHWAY TRUCK

772 770 785

MATERIAL HANDLER

MH3295

WHEEL DOZER

834 834K 824 824K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

LANDFILL COMPACTOR

836K 826K 836 826

WHEEL LOADER

988K XE 988K 988 XE 988

ROAD RECLAIMER

RM600 RM800 RM500B RM500

ROTARY DRILL

MD6200 MD6250

QUARRY TRUCK

772G 770G

TRUCK

772G 785 772G OEM 770G 770G OEM

EXCAVATOR

395 MH3295 374F L 390F 374F 390F L 374

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert