Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins174-1521: 119.9mm Outside Diameter Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
174-1521: 119.9mm Outside Diameter Linkage Pin
174-1521: 119.9mm Outside Diameter Linkage Pin

Cat® 119.9mm Outside Diameter Linkage Pin for Steering Cylinder

Brand: Cat

Product Images
174-1521: 119.9mm Outside Diameter Linkage Pin
174-1521: 119.9mm Outside Diameter Linkage Pin
174-1521: 119.9mm Outside Diameter Linkage Pin
174-1521: 119.9mm Outside Diameter Linkage Pin
174-1521: 119.9mm Outside Diameter Linkage Pin

Cat® 119.9mm Outside Diameter Linkage Pin for Steering Cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-1521
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 174-1521

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Pin Type: Flag Pin
Plating: Unplated
Pin Diameter (mm): 120
Pin Diameter (in): 4.72
Length (mm): 273
Length (in): 10.75
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 174-1521

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert