Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-5114: IDLER KIT
Home175-5114: IDLER KIT
175-5114: IDLER KIT

Cat® Idler Ar

Brand: Cat

Product Images
175-5114: IDLER KIT
175-5114: IDLER KIT
Contact your dealer for replacement options.

Cat® Idler Ar

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 175-5114

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


Attributes:

  • Center tread idlers run on the bushing rather than track link rails. They are used exclusively on SystemOne™ and Rotating Bushing Track where the bushing rotates.

View More
Specifications for part number 175-5114

Units of Measure

USMetric
Flange Type: Center Flange
Tread Diameter (in): 24.72
Shaft Diameter (mm): 58.0
Tread Diameter (mm): 628.0
Diameter (mm): 665.0
Flange Diameter (mm): 665.0
Bolt Size (in): 3/4
Undercarriage Width (mm): 372.0
Bolt Size (mm): 3/4
Flange Diameter (in): 26.18
View More
Compatible Models for part number 175-5114

TRACK-TYPE TRACTOR

D6R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced