Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins176-4051: 19mm Outer Diameter Full Taper Lock Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins176-4051: 19mm Outer Diameter Full Taper Lock Pin
176-4051: 19mm Outer Diameter Full Taper Lock Pin

Cat® 19mm Outer Diameter Steel Full Taper Lock Pin used in Quick Coupler

Brand: Cat

Product Images
176-4051: 19mm Outer Diameter Full Taper Lock Pin

Cat® 19mm Outer Diameter Steel Full Taper Lock Pin used in Quick Coupler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-4051

Units of Measure

USMetric
Pin Length (in): 2.992
Material: Alloy Chromium,Carbon Steel
Pin Diameter (in): 0.823
Pin Diameter (mm): 20.9
Pin Length (mm): 76
View More
Compatible Models for part number 176-4051

MINI HYD EXCAVATOR

303.5 303

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced