Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws176-9237: M10X1.5 Thread Stud Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws176-9237: M10X1.5 Thread Stud Bolt
176-9237: M10X1.5 Thread Stud Bolt

STUD BOLT

Brand: Cat

Product Images
176-9237: M10X1.5 Thread Stud Bolt
176-9237: M10X1.5 Thread Stud Bolt
176-9237: M10X1.5 Thread Stud Bolt
176-9237: M10X1.5 Thread Stud Bolt
176-9237: M10X1.5 Thread Stud Bolt

STUD BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-9237
Head Height (mm): 8.0
Material: Low Alloy Steel,Alloy Zinc
Stud Thread Pitch: 1.5
Stud Thread Size: M10
Coating: Zinc Flake Coating, Min Of 8 Micrometers Thick, Up To 720 Hrs To Red Rust
Thread Size (mm): M10
Grade: 10.9
Locking Feature: Dimensions and tolerances for metric hex head fasteners
Material Description: ISO 898-1, Class 10.9 (1040 MPa minimum ultimate tensile strength) heat treated steel, metric fasteners.
Hole Thread Pitch: 1.5
Overall Length (mm): 63.0
Drive (mm): 16.0
Grip Length (mm): 12.5
View More
Compatible Models for part number 176-9237

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR4B

TRUCK ENGINE

C-9 C11 C13 C15

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 623K LRC 623K 621K 627K 637K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 R1700 XE

OFF HIGHWAY TRUCK

793F 785 793

MATERIAL HANDLER

MH3260 MH3022 MH3024

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 14 18 120K 12M 3 AWD 16M 160 140K 150 14M 140K 2 160M 3 AWD 140 16GC 12K 14M3 12M 3 120 160K 140M 3 AWD 140M 3 16M3 14M-3 160M 2 160M 3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D5R LGP D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D6N OEM D5R XL D5N D6N XL D6T D6N D6K D7E D6K LGP D4 D6 D5 D8 D8T D10T2 D8N D6K XL D6T XL PAT D6T XW PAT D6 XE D6N LGP D6K2 D7R II D7E LGP

ROTARY DRILL

MD6310 MD6200 MD6380

MARINE ENGINE

C140 C9.3

TRACK FELLER BUNCHER

522 521

PIPELAYER

561N PL72 PL61

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

349F LXE 349D L 349E L 349E L VG 352F XE VG 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 349 349D2 L 352 355 345C L 345D L VG MH3022 MH3024 345D L 345C MH

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 345D 345C 349D L 349D2 345C L

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350 DE450GC C13GENSET D350GC DE500SGC D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC C9.3

WHEEL TRACTOR

631K 623H 621K OEM 621H 627H 637K

ROTARY MIXER

RM800

RECLAIMER MIXER

RM400 RM800 RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C13B

TRACK LOADER

963 973 953 973C 973D 973K 963D 963C 963K 953C 953D 953K

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

825 825K 815F II 815K 815

EJECTOR TRUCK

730C2 EJ 730C 730

WHEEL DOZER

834 834K 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

826 816F II 816K 816 826K

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

962 982XE 966 972H 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 962H 988 950H 962L 986K 950M 950L 962M 992 988K XE 988K 966H 966L 966M 962M Z 980K HLG 950M Z 950GC 814K 966K XE 950 GC 972M XE 966M XE 980C 980F 980L 980K 972XE 980M 994H 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600

GEN SET ENGINE

C13GENSET POWER SYS

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

MH3026 W345C MH M322

INDUSTRIAL ENGINE

C9.3 C9.3B C11 C13

TRUCK

785 795F XQ 793F 793F XQ 785G 797F 793F CMD 793F OEM 795F AC

WHEEL SCRAPER

637K

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced