Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools177-0365: 24.38mm Diameter Wheel Cutter Tool
Home
Workshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools
177-0365: 24.38mm Diameter Wheel Cutter Tool
177-0365: 24.38mm Diameter Wheel Cutter Tool

Cat® Wheel Cutter Tool for precision trimming and shaping provides good finishing and accuracy of cutting

Brand: Cat

Product Images
177-0365: 24.38mm Diameter Wheel Cutter Tool
177-0365: 24.38mm Diameter Wheel Cutter Tool

Cat® Wheel Cutter Tool for precision trimming and shaping provides good finishing and accuracy of cutting

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 177-0365

Units of Measure

USMetric
Number Required: 2
Diameter x Length (with hub) (mm): 24.4 X 7.8
Diameter x Length (with hub) (in): 0.96 X 0.31
Material: Alloy Steel,Low Alloy Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert