Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
Home
HydraulicsOther Hydraulic Components
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter

Fluid Carrying Elbow Adapter (NPTF)

Brand: Cat

Product Images
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter
177-3477: 1/8-28 NPT 45 Degrees Elbow Lubrication Adapter

Fluid Carrying Elbow Adapter (NPTF)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 177-3477
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 177-3477
Type: Elbow, 45°
Connector Type: NPTF
Material Description: Brass
Thread: 1/8-27 NPTF (2X)
Material: Alloy Brass,Alloy Steel
View More
Compatible Models for part number 177-3477

WHEEL LOADER

972G II 972M XE 962M Z 986 966K XE 980G II 950G II 966M XE 988GC 966H 962H 966L 962G II 966K 986H 950H 966M 972H 962L 972K 980H 986K 966G II 972M 950L 972L 980K 982M 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert