Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements177-4144: Bearing - Cup(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
177-4144: Bearing - Cup(Debris Resistant)
177-4144: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
177-4144: Bearing - Cup(Debris Resistant)
177-4144: Bearing - Cup(Debris Resistant)
177-4144: Bearing - Cup(Debris Resistant)
177-4144: Bearing - Cup(Debris Resistant)
177-4144: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
177-4144177-4144
177-4143177-4143
9W-70969W-7096
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 177-4144
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 177-4144

Units of Measure

USMetric
Outside Diameter (in): 17.625
Outside Diameter (mm): 447.675
Width (in): 2.687
Width (mm): 68.262
Material: Alloy Steel
View More
Compatible Models for part number 177-4144

TRUCK

793B 793C

TRACTOR

784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert