Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates178-0069: 8mm Thick Frame Ejector Spacer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
178-0069: 8mm Thick Frame Ejector Spacer
178-0069: 8mm Thick Frame Ejector Spacer

Cat® 8mm Thick Steel Frame Ejector Spacer

Brand: Cat

Product Images
178-0069: 8mm Thick Frame Ejector Spacer
178-0069: 8mm Thick Frame Ejector Spacer
178-0069: 8mm Thick Frame Ejector Spacer
178-0069: 8mm Thick Frame Ejector Spacer
178-0069: 8mm Thick Frame Ejector Spacer

Cat® 8mm Thick Steel Frame Ejector Spacer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
178-0069178-0069
178-0070178-0070
183-4839183-4839
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-0069
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 178-0069

Units of Measure

USMetric
Height (in): 6.49
Height (mm): 165
Length (in): 6.53
Length (mm): 166
Material: Steel,Alloy Zinc,Structural Steel
Thickness (in): 0.31
Thickness (mm): 8
Weight (kg): 1.5
Weight (lb): 3.31
View More
Compatible Models for part number 178-0069

ARTICULATED TRUCK

730 740C 730 EJECTOR

EJECTOR TRUCK

D400E II 730C2 EJ 730C 740 740B 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert