To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLube Valves & Injectors178-2740: M22 Grease Injector
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsLube Valves & Injectors178-2740: M22 Grease Injector
178-2740: M22 Grease Injector
Cat® M22 Brass Grease Injector used in Lubrication Valve
Brand: Cat
Product Images
178-2740: M22 Grease Injector
Cat® M22 Brass Grease Injector used in Lubrication Valve
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Grease Injector is a mechanical part designed to deliver lubricating grease to parts. It is critical for ensuring smooth operation and minimizing friction-induced wear and tear. It is designed to withstand the pressure generated during the Injection process.
Attributes: • Helps to minimize heat generation, noise, and vibrations that can result from inadequate lubrication • Provide accurate and precise grease delivery to the lubrication points
Applications: A Grease Injector is a reliable and efficient tool for lubricating valves. This Grease Injector is widely used in Cat 725C2, 725C, 730C2, 730C, 735C, 740 GC, 745C, 745, 725, 730, 735, 735B, 740B, 740, 735B OEM, 740C, 730C2 EJ, D11T, 924K, 930K, 938K, 950H, 962H, 926M, 930M, 938M, 966L, 972L, 966G Ii, 966H, 966M XE, 966M, 972H, 972M XE, 972M, 972G Ii, 966K, 972K Articulated Truck, 966K Xe, 950L, 950M Z, 962L, 962M Z, 950G Ii, 962G Ii, 950M, 962M, 950K, 962K Ejector Truck, 980M, 982M, 980G Ii, 980H, 938H, 980K Track-type Tractor, 986H, 962, 980K Hlg, 980L, 986K Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Grease Injector is a mechanical part designed to deliver lubricating grease to parts. It is critical for ensuring smooth operation and minimizing friction-induced wear and tear. It is designed to withstand the pressure generated during the Injection process.
Attributes: • Helps to minimize heat generation, noise, and vibrations that can result from inadequate lubrication • Provide accurate and precise grease delivery to the lubrication points
Applications: A Grease Injector is a reliable and efficient tool for lubricating valves. This Grease Injector is widely used in Cat 725C2, 725C, 730C2, 730C, 735C, 740 GC, 745C, 745, 725, 730, 735, 735B, 740B, 740, 735B OEM, 740C, 730C2 EJ, D11T, 924K, 930K, 938K, 950H, 962H, 926M, 930M, 938M, 966L, 972L, 966G Ii, 966H, 966M XE, 966M, 972H, 972M XE, 972M, 972G Ii, 966K, 972K Articulated Truck, 966K Xe, 950L, 950M Z, 962L, 962M Z, 950G Ii, 962G Ii, 950M, 962M, 950K, 962K Ejector Truck, 980M, 982M, 980G Ii, 980H, 938H, 980K Track-type Tractor, 986H, 962, 980K Hlg, 980L, 986K Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 0.236
Inner Diameter (in): 0.23
Inner Diameter (mm): 6
Inside Diameter (mm): 6
Length (in): 2.51
Length (mm): 64
Material: Brass,Alloy Brass
Material Description: Brass
Thread Size (mm): M22
Thread: M22X1
Weight (kg): 0.13
Weight (lb): 0.28
Units of MeasureUSMetric
Inside Diameter (in): 0.236
Inner Diameter (in): 0.23
Inner Diameter (mm): 6
View More
Compatible Models
Compatible Models
Articulated Truck
730740725735
Wheel Loader
938M926M962H950H966M980H930M962M Z950M972M962M980M950M Z
View More
Articulated Truck
730740725735
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 178-2740
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-2740
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 178-2740
Description: A Grease Injector is a mechanical part designed to deliver lubricating grease to parts. It is critical for ensuring smooth operation and minimizing friction-induced wear and tear. It is designed to withstand the pressure generated during the Injection process.
Attributes: • Helps to minimize heat generation, noise, and vibrations that can result from inadequate lubrication • Provide accurate and precise grease delivery to the lubrication points
Applications: A Grease Injector is a reliable and efficient tool for lubricating valves. This Grease Injector is widely used in Cat 725C2, 725C, 730C2, 730C, 735C, 740 GC, 745C, 745, 725, 730, 735, 735B, 740B, 740, 735B OEM, 740C, 730C2 EJ, D11T, 924K, 930K, 938K, 950H, 962H, 926M, 930M, 938M, 966L, 972L, 966G Ii, 966H, 966M XE, 966M, 972H, 972M XE, 972M, 972G Ii, 966K, 972K Articulated Truck, 966K Xe, 950L, 950M Z, 962L, 962M Z, 950G Ii, 962G Ii, 950M, 962M, 950K, 962K Ejector Truck, 980M, 982M, 980G Ii, 980H, 938H, 980K Track-type Tractor, 986H, 962, 980K Hlg, 980L, 986K Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 178-2740
Units of Measure
USMetric
Inside Diameter (in): 0.236
Inner Diameter (in): 0.23
Inner Diameter (mm): 6
Inside Diameter (mm): 6
Length (in): 2.51
Length (mm): 64
Material: Brass,Alloy Brass
Material Description: Brass
Thread Size (mm): M22
Thread: M22X1
Weight (kg): 0.13
Weight (lb): 0.28
View More
Compatible Models for part number 178-2740
ARTICULATED TRUCK
730 740 725 735
WHEEL LOADER
938M 926M 962H 950H 966M 980H 930M 962M Z 950M 972M 962M 980M 950M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.