To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeFilters & FluidsFiltersLube System Filters178-2746: Grease Injector Dozer No.9
Home
Filters & FluidsFiltersLube System Filters178-2746: Grease Injector Dozer No.9
178-2746: Grease Injector Dozer No.9
Cat® M22X1 Brass Grease Injector for Automatic Lubrication Lines
Brand: Cat
Product Images
178-2746: Grease Injector Dozer No.9
Cat® M22X1 Brass Grease Injector for Automatic Lubrication Lines
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Grease injectors are hydraulically powered pumping units used in automated lubrication systems to supply a consistent and precise amount of lubricant to bearings or mating parts. Grease injectors lubricate critical components with small amounts of fresh lubricant. This in turn provides a seal that protects against wear from dirt and the elements.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Grease injectors are hydraulically powered pumping units used in automated lubrication systems to supply a consistent and precise amount of lubricant to bearings or mating parts. Grease injectors lubricate critical components with small amounts of fresh lubricant. This in turn provides a seal that protects against wear from dirt and the elements.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Brass
Length (mm): 64
Inside Diameter (mm): 6
Thread Size (mm): M22
Length (in): 2.5
Inside Diameter (in): 0.24
Material: Alloy Brass
Units of MeasureUSMetric
Material Description: Brass
Length (mm): 64
Inside Diameter (mm): 6
View More
Compatible Models
Compatible Models
Articulated Truck
730740725735
Wheel Loader
988GC938M926M962H966M950H980H930M962M Z972M950M962M986980M950M Z
View More
Articulated Truck
730740725735
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 178-2746
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-2746
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 178-2746
Description: Grease injectors are hydraulically powered pumping units used in automated lubrication systems to supply a consistent and precise amount of lubricant to bearings or mating parts. Grease injectors lubricate critical components with small amounts of fresh lubricant. This in turn provides a seal that protects against wear from dirt and the elements.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 178-2746
Units of Measure
USMetric
Material Description: Brass
Length (mm): 64
Inside Diameter (mm): 6
Thread Size (mm): M22
Length (in): 2.5
Inside Diameter (in): 0.24
Material: Alloy Brass
View More
Compatible Models for part number 178-2746
ARTICULATED TRUCK
730 740 725 735
WHEEL LOADER
988GC 938M 926M 962H 966M 950H 980H 930M 962M Z 972M 950M 962M 986 980M 950M Z