Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components178-4323: Push-in Fastener for headliner
Home
CabsOther Cab Components
178-4323: Push-in Fastener for headliner
178-4323: Push-in Fastener for headliner

Cat® Push-in Fastener for headliner to secure it to the roof

Brand: Cat

Product Images
178-4323: Push-in Fastener for headliner
178-4323: Push-in Fastener for headliner
178-4323: Push-in Fastener for headliner
178-4323: Push-in Fastener for headliner
178-4323: Push-in Fastener for headliner

Cat® Push-in Fastener for headliner to secure it to the roof

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-4323
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 178-4323

Units of Measure

USMetric
Material: Nylon,Polypropylene Plastic,Nylon, 6, 6/12, 6/6 Plastic,Polyamide Plastic
Length (mm): 13
Length (in): 0.51
Head Height (mm): 3
Head Height (in): 0.12
Head Diameter (mm): 38
Head Diameter (in): 1.49
Diameter (mm): 13
Diameter (in): 0.51
View More
Compatible Models for part number 178-4323

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL DOZER

844 844H 854G 854K

WHEEL LOADER

990 II 966H 972G II 994F 962H 962G II 986H 950H 972H 980H 966G II 992G 990H 992K 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert