Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers178-5500: Window Washer Nozzle
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
178-5500: Window Washer Nozzle
178-5500: Window Washer Nozzle

Cat® Window Washer Nozzle a device that sprays water or cleaning solution onto windows for effective cleaning

Brand: Cat

Product Images
178-5500: Window Washer Nozzle
178-5500: Window Washer Nozzle

Cat® Window Washer Nozzle a device that sprays water or cleaning solution onto windows for effective cleaning

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Thermoplastic polyester nozzle assembly
• Adapter secures mounting for high vibration locations
• Trouble-free installation
• Durable, impact resistant plastic

Application:
Cat washer nozzle assembly sprays the pressurized washer fluid on to the windshield protecting the windshield while cleaning and is either mounted on the wiper arm or windshield frame.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Thermoplastic polyester nozzle assembly
• Adapter secures mounting for high vibration locations
• Trouble-free installation
• Durable, impact resistant plastic

Application:
Cat washer nozzle assembly sprays the pressurized washer fluid on to the windshield protecting the windshield while cleaning and is either mounted on the wiper arm or windshield frame.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 22
Material Description: PET
Overall Length (in): 2.6
Overall Length (mm): 66
Outside Diameter (in): 0.87
Units of MeasureUSMetric
Outside Diameter (mm): 22
Material Description: PET
Overall Length (in): 2.6
View More
Compatible Models
Compatible Models
Wheeled Excavator
W345C MHM330D
Excavator
311D LRR312D L320C L320D2 GC345D L349D L330D MH336D2 XE329D L325D L336D2 LXE320C320D320D LN336D312C324D312D349D2 L349D2319D L315D L325D MH323D2 L320D2336D2 LM325D MH320D LRR315C320C FM330C L336D L336D2320D L312C L345C L318C325C L329D2 L330D320D RR320D2 L322C329D2319D LN323D L336D2 L XE330C MH345C MHM325D L MH329D349D326D2 L324D L330D L325C325D345C345D
Material Handler
M325D MHM325D L MH
Mobile Hyd Power Unit
349D L349D2336D L
View More
Wheeled Excavator
W345C MHM330D
Warranty Information
Return Policy
Parts diagram for 178-5500
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert