Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits178-7189: Steering Axle Drive System Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits
178-7189: Steering Axle Drive System Seal Kit
178-7189: Steering Axle Drive System Seal Kit

Steering Axle Drive System Seal Kit

Brand: Cat

Product Images
178-7189: Steering Axle Drive System Seal Kit
178-7189: Steering Axle Drive System Seal Kit
178-7189: Steering Axle Drive System Seal Kit

Steering Axle Drive System Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 178-7189

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Width (mm): 5
Overall Width (in): 0.2
Overall Diameter (mm): 75
Overall Length (in): 13.34
Weight (kg): 0.29
Overall Diameter (in): 2.96
Approx. Weight (kg): 0.2
Approx. Weight (lb): 0.45
View More
Compatible Models for part number 178-7189

BACKHOE LOADER

424D 420D 442D 430D 432D 416C 428D 438C 416D 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert