Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers183-1178: 66mm Internal Diameter Thrust Washer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
183-1178: 66mm Internal Diameter Thrust Washer
183-1178: 66mm Internal Diameter Thrust Washer
Product Images
183-1178: 66mm Internal Diameter Thrust Washer
183-1178: 66mm Internal Diameter Thrust Washer
183-1178: 66mm Internal Diameter Thrust Washer
183-1178: 66mm Internal Diameter Thrust Washer
183-1178: 66mm Internal Diameter Thrust Washer

Cat® Thrust Washer of 136mm Outer Diameter used for Large Axial Loads and High Rotational Speed

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Parts diagram for 183-1178
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 183-1178

Description:
Cat® Thrust washers are designed to provide axial location to gears, bearings and other components rotating about a shaft. These components may include features that promote lubrication and cooling in support of large axial loads and high rotational speeds.
Cat® Washers are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Cat Fasteners are manufactured to precise specifications and are built for durability, reliability & productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.

Applications:
Cat® Bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-1178

Units of Measure

USMetric

Inside Diameter (in): 2.64

Thickness (mm): 2

Thickness (in): 0.1

Inside Diameter (mm): 66

Overall Height (mm): 174

Outside Diameter (in): N/A

Overall Height (in): 6.9

Inner Diameter (mm): 66

Outside Diameter (mm): N/A

Inner Diameter (in): 2.6

Approx. Weight (kg): 0.214

Washer Type: Thrust

Approx. Weight (lb): 0.5

Material: Alloy Zinc,Carbon Steel,Steel-Carbon,Steel

View More
Compatible Models for part number 183-1178

TRACK-TYPE TRACTOR

D3K XL D4K LGP D3K LGP D4G D4K XL D5K2 XL D5K2 LGP

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 183-1178
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 183-1178

Description:
Cat® Thrust washers are designed to provide axial location to gears, bearings and other components rotating about a shaft. These components may include features that promote lubrication and cooling in support of large axial loads and high rotational speeds.
Cat® Washers are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Cat Fasteners are manufactured to precise specifications and are built for durability, reliability & productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.

Applications:
Cat® Bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-1178

Units of Measure

USMetric

Inside Diameter (in): 2.64

Thickness (mm): 2

Thickness (in): 0.1

Inside Diameter (mm): 66

Overall Height (mm): 174

Outside Diameter (in): N/A

Overall Height (in): 6.9

Inner Diameter (mm): 66

Outside Diameter (mm): N/A

Inner Diameter (in): 2.6

Approx. Weight (kg): 0.214

Washer Type: Thrust

Approx. Weight (lb): 0.5

Material: Alloy Zinc,Carbon Steel,Steel-Carbon,Steel

View More
Compatible Models for part number 183-1178

TRACK-TYPE TRACTOR

D3K XL D4K LGP D3K LGP D4G D4K XL D5K2 XL D5K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert