Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins183-3137: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
183-3137: Linkage Pin
183-3137: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
183-3137: Linkage Pin
183-3137: Linkage Pin
183-3137: Linkage Pin
183-3137: Linkage Pin
183-3137: Linkage Pin

Linkage Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 183-3137
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 183-3137

Units of Measure

USMetric
Length (mm): 130
Length (in): 5.12
Pin Diameter (mm): 16
Pin Diameter (in): 0.62
Removal Aid / Feature: No Puller Hole
Pin Type: STRAIGHT PIN
Material: STEEL,Alloy Chromium,Carbon Steel,Alloy Nickel
Plating: Nickel Plated
Diameter (in): 0.622
Diameter (mm): 15.8
Overall Length (in): 5.118
Overall Length (mm): 130
View More
Compatible Models for part number 183-3137

BACKHOE LOADER

414E 424D 446D 416E 424B 420D 420E 430D 422E 428D 416D 428E 438D 450E 450F 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert