Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications184-6673: Air Filter Duct
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
184-6673: Air Filter Duct
184-6673: Air Filter Duct

Cat® 1368mm Long Air Filter Duct

Brand: Cat

Product Images
184-6673: Air Filter Duct
184-6673: Air Filter Duct
184-6673: Air Filter Duct
184-6673: Air Filter Duct
184-6673: Air Filter Duct

Cat® 1368mm Long Air Filter Duct

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
An air filter duct is responsible for directing and filtering the airflow entering the cabin. It is located behind the dashboard and it consists of a series of tubes and channels that connect the air intake point. It is designed to create a smooth and efficient airflow path, allowing the air conditioning system to distribute cooled or heated air evenly throughout the vehicle.

Attributes:
• Designed to house the cabin air filter.
• Withstand the varying temperatures and conditions.
• Compatibility with other components of the air conditioning system.

Applications:
An air filter duct is responsible for maintaining the air quality inside the car and protecting the occupants from harmful particles. It is extensively used in Cat 824G, 824H, 834G and 834H Wheel Type Tractors, 825G, 825H, 826G, 826H, 836G and 836H Compactor, 950G, 962G, 966G, 972G, 980G, 988G, 988H and IT62G Wheel Loader, TR28, TR35 and TR43 Powertrain.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
An air filter duct is responsible for directing and filtering the airflow entering the cabin. It is located behind the dashboard and it consists of a series of tubes and channels that connect the air intake point. It is designed to create a smooth and efficient airflow path, allowing the air conditioning system to distribute cooled or heated air evenly throughout the vehicle.

Attributes:
• Designed to house the cabin air filter.
• Withstand the varying temperatures and conditions.
• Compatibility with other components of the air conditioning system.

Applications:
An air filter duct is responsible for maintaining the air quality inside the car and protecting the occupants from harmful particles. It is extensively used in Cat 824G, 824H, 834G and 834H Wheel Type Tractors, 825G, 825H, 826G, 826H, 836G and 836H Compactor, 950G, 962G, 966G, 972G, 980G, 988G, 988H and IT62G Wheel Loader, TR28, TR35 and TR43 Powertrain.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 53.86
Overall Length (mm): 1368
Width (in): 3.94
Width (mm): 100
Material: Polyethylene Plastic
Units of MeasureUSMetric
Overall Length (in): 53.86
Overall Length (mm): 1368
Width (in): 3.94
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G
Soil Compactor
825G II825H825G
Wheel Dozer
824G II824H834G824G834H
Landfill Compactor
836H826H836G826G826G II
Wheel Loader
988G988H966G950G972G962G980G
View More
Integrated Toolcarrier
IT62G
Warranty Information
Return Policy
Parts diagram for 184-6673
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert