Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals185-1861: 5.6mm Diameter Wire Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
185-1861: 5.6mm Diameter Wire Seal
185-1861: 5.6mm Diameter Wire Seal

Cat® Wire Seal for an engine provides protection and ensures reliable electrical performance for engine component

Brand: Cat

Product Images
185-1861: 5.6mm Diameter Wire Seal
185-1861: 5.6mm Diameter Wire Seal
185-1861: 5.6mm Diameter Wire Seal
185-1861: 5.6mm Diameter Wire Seal
185-1861: 5.6mm Diameter Wire Seal

Cat® Wire Seal for an engine provides protection and ensures reliable electrical performance for engine component

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat wire seals provide a tight seal for wire entries on electrical connectors.

Attributes:
• Material: Silicone
• Color: White
• Wire OD range: 1.50-2.50 mm (0.06-0.10)

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat wire seals provide a tight seal for wire entries on electrical connectors.

Attributes:
• Material: Silicone
• Color: White
• Wire OD range: 1.50-2.50 mm (0.06-0.10)

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Silicone
Color: White
Outside Diameter (mm): 5.6
Length (mm): 7.9
Outside Diameter (in): 0.22
Length (in): 0.31
Units of MeasureUSMetric
Material: Silicone
Color: White
Outside Diameter (mm): 5.6
View More
Compatible Models
Compatible Models
Generator
XQ330LC51XXLC31XX
Truck Engine
C13C15
Integrated Toolcarrier
IT38HIT14GIT62HIT14G2
Wheel Tractor-Scraper
627623621637632631623K LRC631K613G637K627K LRC623K621K627K657651
Power Pack
C18
Wheel Skidder
535D545D525D555D
Asphalt Compactor
CB22BCB2.5 GCCB2.7 GCCC2.7 GCCW16CB8CB7CB16CB15CB13CB10
Retrofit Aftertreatmnt
SCRDPF
Rotary Drill
MD6310MD6250MD6200MD6380
Mini Hyd Excavator
302.5304CR307.5303.5304SR303 SR305.5 CR308.5303CR304305308309306306.5310303.5CR302.7CR305 CR
Track Feller Buncher
552 2541 2522521521B522B
Oem Mob Hyd Pwr Unit
336MHPU
Water Fording Tractor
D7R II
Excavator
320D3 GC320D2320D3323F374F LM318F548349F L317315558313320GX336F L XEOTHER326F320 GX538320 GC349F325F340F336F LN XE318D2 L330 GC320D323F L317 GC349F LXE312F GC390F315 GC349 GC323D2 L568 FM352 UHD340313 GX349345313 GC352350355320326325323330335336333323 GX318D2323 GC395313F LGC320D2 L374326F LN345 GC336F335F336F XE3101352F XE VG336 MHPU320D2 GC320D2 FM352F-VG326F L330GC352F336F L374F318 GC323D3323D2336F LNXE313F GC323GC336F LN330F390F L316 GC323F SA316 GX320D LMH3040340MHPU340F L UHD326 GC326GC330F LN350 OEM336 GC340F L LRE325F LCR568 FM LL311F LRR330F L329F L335F LCR312 GX312 GC
Shovel
6040
Paving Compactor
CC2.7CB-22BC13 MARINECB2.7CB2.5MG630
Multi Terrain Loader
297D2 XHP247B3287D297D2297D XHP277D257D3257B3257D297D
Compact Track Loader
285XE279D3299D279D299D3299D2259D239D275285255265249D3275XE299D XHP289D289D3249D299D2 XHP239D3299D3 XE259B3259D3
Wheel Tractor
623G623H621G621H627G627H651E631K615C II631G621K OEM613C II611651657E657G637G637K
Rotary Mixer
RM800RM500B
Hex Based Spl Solution
352F OEM330F OEM
Track Loader
973D973K953D953K963D963K
Petroleum Engine
C15C18
Soil Compactor
825CP44BCP68B815CS76BCS74BCP12 GCCS12 GC815KCS20CS10CS11CS12CS13CS14CS16CS17CS19CS56BCS10 GCCS78BCS54BCP56BCS64BCP7CP5CP13 GCCP74BCS5825K825CCP11CP12CP13CP14CP16CP17CS13 GCCS44BCS68BCS66BCS11 GC
Backhoe Loader
420F2430D430E430F450E450F420XE414E416F2415416426428424420434E434F432E432F432D434430432444416E416F416D434F2432F2430F2442D442E428F2424D422F422E420D444F420E444E420F444F2426 F2422F2428F428D428E
Wheel Dozer
854K834H834K814K844K834844854824C824K814824
Landfill Compactor
836826816826C826K816K836H836K
Control, Guidance, Monitoring, And Technology Products
COMMANDSTATIONCOMMANDCONSOLE
Compact Wheel Loader
914910903902901906930938920926914G2914G
Telehandler
TH3510TL943TH357TL1055TL1255TH1055TH1255TL642TH0642TH0842TH408
Wheel Loader
982XE988 XE966 XE962H986H962L986K962K962M980XE988H988K966H966L966K966M950GC814K924K926M962966972966 GC972 XE986980982950G II988995990993992988K XE926924930938950982 XE980 XE980K HLG908907906990K950 GC972M XE993K992K972XE994F994K994H966G II972H972K972M972L988GC950H950K950M950L930K930M962G II938H938K938M966XE962M Z950M Z966K XE972G II966M XE980C980F980H980L980K980M982M
Forwarder
574
Articulated Truck
725C2740 GC730C725735C735B745730735725C730C2740C740B745C
Utility Compactor
CB4.4CB4.0CB2.5 GCCB2.7CB2.5CB2.9CC2.7 GCCB2.7 GCCB1.8CB1.7CC2.6CC2.7
Wheeled Excavator
M320FM317D2M318DM318FM314-07M315DM316DM313DM322D2 MHM322D MHM314M315M322M320M318M319M316M317M313-07M315D2MH3026MH3024M315GCMH3040M324D2 MHM318D MHM322D2M322FM322DM320D2
Pneumatic Compactor
CW-16CW-14CW34CW12CW-34
Engine - Industrial
3406B
Industrial Engine
C1.7C3.6C18C7.1C9.33406B3406CC2.8C2.2C4.4C13C15
Wheel Scraper
657E637K
Asphalt Screed
SE60 VSE60 VT XWSE60 FMSE47 FMSE60SE50 VTSE50 VSE60VT XWSE60 V XW
Quarry Truck
777E775D773E771D772G770G
Tractor
784C776D
Underground Art Truck
AD63AD45
On Highway Truck
CT660CT680CT681
Power Module
XQ35
Quick Coupler
FUSION
Load Haul Dump
R2900R1700GR3000HR2900GOTHERR1700R1700 XE
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D772770793D777775773793F789785793798
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059
Motor Grader
120M 2140K 2140M 3140M 212M 3 AWD160M 3 AWD24M160K160M140M 3 AWD14M-324161418120M120K120 GC140M140K12M 312M 2140 GC160M 2160M 318M316M16014L15014M14016GC12M12K14M312016M3120K 2
Rotary Cutter
RC20
Hydraulic Shovel
6020604060306020B6060
Track-Type Tractor
D10D11D8 GCD5R LGPD6R IID5R2D5ND6N XLD6RD6TD6ND6KD7ED4K2 LGPD6 XED6N LGPD3K2 LGPD4K2 XLD7R XRD6T LGPD6GCD3K2 XLD6R XLD6K2 XLD6T XWD6T XLD8GCD5R XLD7RD8TD8RD6K XLD9TD6T XW PATD6K2D6R LGPD7E LGPD6R IIID6XED7R SERIESD6K2 LGPD6N OEMD9D2D1D4D3D6D5D8D7D5K2 LGPD10TD11TD7R LGPD6T LGPPATD6K LGPD10T2D6R STDD6T XL PATD5K2 XLD7R II
Knuckleboom Loader
559D2384D579D2484D
Asphalt Paver
AP1055AP655BG555EPE636AP400AP300FAP600AP500FAP655FBG1000EAP-500ESE47AP-1000EAP-1000FAP-555EAP355FAP455AP500AP555FAP-600DAP655F LAP600FAP-655DBG1055EAP355AP-1055FAP-1055EAP555AP300BG500EAP1000
Marine Engine
C32 MARINEC18 MARINE
Pipelayer
587T587RPL83PL87PL72PL61583T572R II
Log Loadr Forst Mach
558
Vibratory Compactor
CB10CS-44BCS-68BCB7CB1.8CB1.7CD-44BCS-66BCS-64BCB-66BCP11 GCCB-64BCP-34CC4.0CS12CS14CS78BCS54BCS56BCB-44BCB-68BCS79BCP-68BCP-44BCS74BCS10 GCCP68BCP44BCS11 GCCS-56BCS-34CS-54BCS-78BCS-79BCP12CS-76BCP74BCS-74BCB46BCB-54BCS512 GCCB4.0CB4.4CP12 GCCD-54BCS7CP-54BCP7CS68BCS44BCP-56BCP54BCP-74BCP76BCP56B
Technology
AUTOGUIDNC
Petroleum Package
CX31-C11ICX31-C9ICX31-C15ITH31-C9PTH31-C9ICX31-C13ITH35-C11ITH35-C13ITH35-C15ICX31
Mobile Hyd Power Unit
390F330FMHPU330 MHPU350MHPU352FMHPU336FMHPU336F330F
Generator Set
XQP115XQP150XQ1140C7.1 GENXQ230C18 GEN SEXQ425G3516C3508BC4.4C2.2C4.4DE88E0C4.4DE88E3XQP100C13 XQ375XQ35C4.4DE110EXQ60C18C7.1XQP200C4.4DE65E3C4.4DE110E2
Reclaimer Mixer
RM400RM800RM500BRM-300RM-500
Engine
C2.23516EC3.6C7.1
Water Delivery System
777GCAT WDS
Ejector Truck
730C740B730C2 EJ740
Cold Planer
PM620PM622PM312PM313PM310
Road Reclaimer
RM800RM400RM600RM500BRM500
Engine - Machine
C32C4.4
Rotary/Track Drills
MD5150C
Skid Steer Loader
289D3226D252B3232D3272D XHP226B3226D3272D272D3272D2232D236D242B3242D3216B270XE246D3272D3 XE279D3272D2 XHP249D3250236B3260270236D3262D265262D3242D246D216B3
Off-Highway Truck
D10R
Wheel Feller Buncher
573C573D553C2570C2570D563C563D2470C2670C2670D
Truck
773G LRC793F XQ775G775F793F OEM775E777D777G777F775G OEM785789797770G795F XQ793D793C793F772G773E773D773G797F773F797B775G LRC794 AC793F CMD772G OEM789C789D789B770G OEM769D785G773G OEM785C785D785B795F AC793F AC
Compactor
CB-34B XWCB8CB7CB-36BCB-34BCB-32BCC-34BCD10CCS7CCS9CB10CB13CB15CB16CB-24BCB-22BCC-24BCD8
Track-Type Loader
973
View More
Generator
XQ330LC51XXLC31XX
Warranty Information
Return Policy
Parts diagram for 185-1861
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert