To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts185-5872: 2094mm Long Ribbed Serpentine Belt
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts185-5872: 2094mm Long Ribbed Serpentine Belt
185-5872: 2094mm Long Ribbed Serpentine Belt
Discover Cat® part 185-5872 28.4 mm width and 2094 mm length serpentine belt. This drive belt transfers power from the engine's crankshaft to different areas of the equipment.
Brand: Cat
Product Images
185-5872: 2094mm Long Ribbed Serpentine Belt
Discover Cat® part 185-5872 28.4 mm width and 2094 mm length serpentine belt. This drive belt transfers power from the engine's crankshaft to different areas of the equipment.
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A serpentine belt is a high-performance drive belt designed for heavy-equipment engines. It efficiently transfers power to essential components like the alternator, water pump and AC compressor. This Cat® engine part ensures reliable operation in demanding conditions.
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat® products for all industries we support.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A serpentine belt is a high-performance drive belt designed for heavy-equipment engines. It efficiently transfers power to essential components like the alternator, water pump and AC compressor. This Cat® engine part ensures reliable operation in demanding conditions.
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat® products for all industries we support.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Length (in): 82.48
Belt Type: Serpentine Belts
Belt Width (in): 1.12
Belt Length (mm): 2095
Belt Width (mm): 28.4
No. of Ribs: 8
Units of MeasureUSMetric
Belt Length (in): 82.48
Belt Type: Serpentine Belts
Belt Width (in): 1.12
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD6ND8RD5R2D6N LGPD6N XL
Generator Set
3508B
Pipelayer
PL83PL87583T587T
Industrial Engine
C7C9
Motor Grader
14016012K160K140K140K 2120K120K 2
View More
Track-Type Tractor
D8TD6ND8RD5R2D6N LGPD6N XL
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
A serpentine belt is a high-performance drive belt designed for heavy-equipment engines. It efficiently transfers power to essential components like the alternator, water pump and AC compressor. This Cat® engine part ensures reliable operation in demanding conditions.
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat® products for all industries we support.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 185-5872
Units of Measure
USMetric
Belt Length (in): 82.48
Belt Type: Serpentine Belts
Belt Width (in): 1.12
Belt Length (mm): 2095
Belt Width (mm): 28.4
No. of Ribs: 8
View More
Compatible Models for part number 185-5872
TRACK-TYPE TRACTOR
D8T D6N D8R D5R2 D6N LGP D6N XL
GENERATOR SET
3508B
PIPELAYER
PL83 PL87 583T 587T
INDUSTRIAL ENGINE
C7 C9
MOTOR GRADER
140 160 12K 160K 140K 140K 2 120K 120K 2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.