To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins185-8205: 6.50mm Diameter Single Head Retaining Clip
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins185-8205: 6.50mm Diameter Single Head Retaining Clip
185-8205: 6.50mm Diameter Single Head Retaining Clip
Product Images
185-8205: 6.50mm Diameter Single Head Retaining Clip
Cat® CLIP
Brand: Cat
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 185-8205
Units of Measure
USMetric
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 185-8205
MINI HYD EXCAVATOR
305.5E2 306E2
ROTARY/TRACK DRILLS
MD5150C
WHEELED EXCAVATOR
W345C MH
LOGGER
322C
EXCAVATOR
312C L 325D MH 345C L 325C FM 345C MH 325D L 324D L 322C FM 330D L 323F SA 320C 330C FM 314C 312C 345C
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 185-8205
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 185-8205
Description: Choose genuine Cat® parts to protect your revenue-generating equipment, and it's worth it.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 185-8205
Units of Measure
USMetric
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 185-8205
MINI HYD EXCAVATOR
305.5E2 306E2
ROTARY/TRACK DRILLS
MD5150C
WHEELED EXCAVATOR
W345C MH
LOGGER
322C
EXCAVATOR
312C L 325D MH 345C L 325C FM 345C MH 325D L 324D L 322C FM 330D L 323F SA 320C 330C FM 314C 312C 345C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.