Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance185-8290: Machine Screw Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
185-8290: Machine Screw Kit
185-8290: Machine Screw Kit

Machine Screw Kit

Brand: Cat

Product Images
185-8290: Machine Screw Kit
185-8290: Machine Screw Kit
185-8290: Machine Screw Kit
185-8290: Machine Screw Kit
185-8290: Machine Screw Kit

Machine Screw Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 185-8290
Screw Type: Machine Screw
Head Type: Pan
Drive Type: Cross Recess
Drive (mm): N/A
Material: Not specified
Coating: Not specified
Locking Feature: N/A
Thread Size (dia x pitch) (mm): M3.5X0.6
Length (mm): 9
Grip Length (mm): 2
Head Diameter (mm): 6
Head Height (mm): 2
Notes: Machine screw with lockwasher; Qty.: 2
View More
Compatible Models for part number 185-8290

GENERATOR SET

3516C

UNDERCARRIAGE

OEMS

MINI HYD EXCAVATOR

307D

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

352F 320E 323E 349F 313F 349D2 330D2

FRONT SHOVEL

385C

LOGGER

322C

EXCAVATOR

311D LRR 316F L 320C L 336E LH 349F LXE 349D L 336D2 LXE 312E 312F 320D LN 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 326D L 340D2 L 312F GC 335F 323F 336F XE 311C 323D 390D 320D L 349E L 330D2 325C L 322C 390D L 336D LN 319D LN 323D LN 385C FS 349E L VG 345C 345D 320E L 320D2 GC 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2 323E LN 320D FM 330C FM 326F 313D2 LGP 349D 324D L 330D L 313F 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 GC 312D2 318E L 352F 312D L 330D MH 328D LCR 329D LN 329D L 349D2 L 320E LRR 325F LCR 323F LN 330D LN 318D2 L 320C FM 319C 324E L 336F L 318F L 312E L 345C L 318C 329E L 318F 323D SA 320D RR 345D L VG 323D S 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 385C 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 330C LN 320C 320D 320E 365C L 323E L 325D MH 313F LGC 385C L MH 323E SA 320E LN 330F 316E L 329D2 L 322C FM 330C 330D 316E L OEM 320D2 L 324D LN 323F L 330C MH 345C MH 365C

MOBILE HYD POWER UNIT

374D 330D L 329D L 329E 312C L 385C 316F 336D L 323D LN 365C L 325D L 325C 325D 336D 323F OEM 323D 315D L 330F OEM 345D 345C 349D L 390D L 330D 324D LN 330C 330D LN 385C L 349D2 323D L 312D L 345C L

HYDRAULIC SHOVEL

6015 6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert