Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers186-6319: 1.6mm Thick Washer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer
Product Images
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer

Cat® 1.6mm Thick Steel Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 186-6319
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 186-6319

Descriptions:
A Washer is a thin, flat, circular piece of metal or plastic with a hole in the center that is used to distribute the load of a fastener, such as a bolt or screw. A Washer can be used as a spacer to adjust the distance between two objects or surfaces. By placing a Washer between the two objects, the distance can be increased as needed.

Attributes:
• Provide a larger surface area to spread the load and prevent damage to the surface.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Washer is used in various systems like in Bucket Control, Front Arm Lift, Loader Arm Pin, Tilt Lever, mostly used in CAT 980M, 980L, 980K, 980G II, 980H, 980G, 980XE Wheel Loader, FUSION Quick Coupler.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 186-6319

Units of Measure

USMetric

Coating: Zinc

Inner Diameter (in): 3.56

Inner Diameter (mm): 90.5

Inside Diameter (in): 3.5629

Material: Alloy Zinc,Low Alloy Steel,Steel

Inside Diameter (mm): 90.5

Material Description: Steel

Outer Diameter (in): 6.69

Outside Diameter (in): 6.6929

Outer Diameter (mm): 170

Thickness (in): 0.06

Outside Diameter (mm): 170

Thickness (mm): 1.6

View More
Compatible Models for part number 186-6319

WHEEL LOADER

980K 980 XE 980H 980G

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 186-6319
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 186-6319

Descriptions:
A Washer is a thin, flat, circular piece of metal or plastic with a hole in the center that is used to distribute the load of a fastener, such as a bolt or screw. A Washer can be used as a spacer to adjust the distance between two objects or surfaces. By placing a Washer between the two objects, the distance can be increased as needed.

Attributes:
• Provide a larger surface area to spread the load and prevent damage to the surface.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Washer is used in various systems like in Bucket Control, Front Arm Lift, Loader Arm Pin, Tilt Lever, mostly used in CAT 980M, 980L, 980K, 980G II, 980H, 980G, 980XE Wheel Loader, FUSION Quick Coupler.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 186-6319

Units of Measure

USMetric

Coating: Zinc

Inner Diameter (in): 3.56

Inner Diameter (mm): 90.5

Inside Diameter (in): 3.5629

Material: Alloy Zinc,Low Alloy Steel,Steel

Inside Diameter (mm): 90.5

Material Description: Steel

Outer Diameter (in): 6.69

Outside Diameter (in): 6.6929

Outer Diameter (mm): 170

Thickness (in): 0.06

Outside Diameter (mm): 170

Thickness (mm): 1.6

View More
Compatible Models for part number 186-6319

WHEEL LOADER

980K 980 XE 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert