Cat® Physical Contact Limit Switch with limit detection and triggering of actuator mechanism at set limits for powered stairway
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Limit switch with pigtail connector • Roller lever actuator • Single pole double throw • Connector Type: 3-pin DT • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Limit switch with pigtail connector • Roller lever actuator • Single pole double throw • Connector Type: 3-pin DT • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Limit switch with pigtail connector • Roller lever actuator • Single pole double throw • Connector Type: 3-pin DT • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 189-0135
Units of Measure
USMetric
Connector Type: 3-pin DT
Wire Length (mm): 152
Wire Length (in): 5.984
Material: Polyamide Plastic
View More
Compatible Models for part number 189-0135
TRACK-TYPE TRACTOR
D7R II D6R II
WHEEL TRACTOR
613C II 615C II
TRUCK
785 795F XQ 793D 785G 797F 795F AC 793F 794 AC 785C 793F OEM 785D
TRACK LOADER
963D 973D
WHEEL DOZER
854K
OFF HIGHWAY TRUCK
789 785D 798 789D 794 AC 796 AC 793F 798 AC
ROTARY CUTTER
RC20
WHEEL LOADER
993K 994K 992K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.