Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups190-0390: Thrust Bearing
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
190-0390: Thrust Bearing
190-0390: Thrust Bearing

Cat® Thrust Bearing for Turbocharger Cartridges

Brand: Cat

Product Images
190-0390: Thrust Bearing
190-0390: Thrust Bearing
190-0390: Thrust Bearing
190-0390: Thrust Bearing
190-0390: Thrust Bearing

Cat® Thrust Bearing for Turbocharger Cartridges

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 190-0390
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 190-0390

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 27.9
Length (in): 2.8
Length (mm): 71.1
Height (in): 1.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 190-0390

PUMPER

SPF343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

DE1400 D1250 SR5 C32 G3516 C175-20 G3512 C32 GEN SET C175-16 DE1500 DE1250S G3516B D1000 C175-16GENSET 3516C 3516B 3516E D800 3512C 3512B

POWER MODULE

PM3516 PM3512 XQ2280 PMG3516

ENGINE

C175-20 3512E 3512B 3512C

PETROLEUM ENGINE

3516C 3516B 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3512B

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

PETROLEUM GEN SET

3512B 3512C

GEN SET ENGINE

3512B 3516B G3516B

MARINE ENGINE

3512C 3516 3512E 3512 3516B 3516C 3512B

MARINE AUXILIARY

3512C 3512B 3516B

ENGINE - INDUSTRIAL

3516B 3561B

INDUSTRIAL ENGINE

3512B 3512C 3516C

TRUCK

785 793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 793D 793B 797F 793C 793F 795F AC 794 AC 785C 777D 785D 797B 785B

TRACTOR

784C

GAS ENGINE

G3412 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert