Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics190-7615: RECEPTACLE CONNECTOR
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
190-7615: RECEPTACLE CONNECTOR
190-7615: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Key C)

Brand: Cat

Product Images
190-7615: RECEPTACLE CONNECTOR
190-7615: RECEPTACLE CONNECTOR
190-7615: RECEPTACLE CONNECTOR
190-7615: RECEPTACLE CONNECTOR
190-7615: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Key C)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-5180: WEDGE
3E-5180: WEDGEQuantity: 1
190-7613: RECEPTACLE A
190-7613: RECEPTACLE AQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 190-7615

We are still working on adding a specification for this part.

Compatible Models for part number 190-7615

UNDERGROUND ART TRUCK

AD45B AD63

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT38G II IT38H

WHEEL TRACTOR-SCRAPER

631K 637 631 657 651

LOAD HAUL DUMP

R1700 R2900 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

772 770 777 775 773 793F 798 AC 789 785 793 798 789G 777G 789D 796 AC 794 AC

MOTOR GRADER

18M3 24 16 14 18 120M 120K 12M 3 AWD 120M 2 16M 160 140M 140K 150 14M 140K 2 160M 3 AWD 140 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D6R III D6XE D10 D11 D7R LGP D3K2 XL D6T LGPPAT D6R XL D4K XL D9 GC D6R II D6K2 XL D6T XW D3G D6T XL D7R SERIES D6K2 LGP D4G D3K XL D5G D6R D6T D7E D7R D9 D4 D6 D5 D8 D7 D8T D4K LGP D4K2 LGP D8R D10T2 D6R STD D9T D6T XL PAT D6T XW PAT D5K2 LGP D6K2 D3K2 LGP D5K XL D10T D5K2 XL D11T D7R II D4K2 XL D7R XR D7E LGP D3K LGP

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ROTARY DRILL

MD6200 MD6380

ASPHALT PAVER

AP300F AP355 AP300 AP355F

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 1190 TK741 2290 522 2590 1390 2491 1190T 1090 532 541 1290T 551 552

PIPELAYER

572R II PL83 PL87 PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

374F L 390F 374F 390F L

VIBRATORY COMPACTOR

CS-56 CS-54 CS-44 CS-76 CS-74 CS-64 CP-64 CP-54 CP-56 CP-44 CP-76 CP-74

MOBILE HYD POWER UNIT

374F

SHOVEL

6040

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

GENERATOR SET

G3406 G3516B G3516H C27 3412C C32 G3412 G3412C G3520C C15 G3520H 3456 G3512H

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 651 623H 657E 657G 621H 627H 637E

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500

ENGINE

C18

TRACK LOADER

973K

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C 740

MACHINE CNTRL & GDNC

COMMAND COMMAND CONSOLE

WHEEL DOZER

834 834K 824K 824

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826 826K

PETROLEUM GEN SET

C15

COMPACT WHEEL LOADER

930 938 926

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 966 972M 972L 972 966 GC 986 980 988GC 988 986K 995 950L 992 988K XE 988H 926 988K 924 930 938 966L 950 950GC 938G II 980L 992K 980M 938H 994H

ROAD RECLAIMER

RM800 RM500B RM500

ARTICULATED TRUCK

725C 725C2 730 EJECTOR 740 GC 730C 725 745 730 735

ROTARY/TRACK DRILLS

MD5150C

PNEUMATIC COMPACTOR

CW-14

INDUSTRIAL ENGINE

C18 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657G 657E

TRUCK

785 773G LRC 770G 795F XQ 793D 793F 772G 793F XQ 785G 773G 797F 794 AC 773G OEM 793F CMD 775G 772G OEM 793F OEM 795F AC 789D 777G 793F AC 775G OEM 775G LRC 770G OEM

GAS ENGINE

G3512H G3512E G3412 G3408C G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert