Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits190-9861: Aftercooler & Lines Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
190-9861: Aftercooler & Lines Install Gasket Kit
190-9861: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images
190-9861: Aftercooler & Lines Install Gasket Kit
190-9861: Aftercooler & Lines Install Gasket Kit
190-9861: Aftercooler & Lines Install Gasket Kit
190-9861: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
386-3812
386-3812 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 2
6L-9589: 0.8mm Thick Engine Head Gasket
6L-9589: 0.8mm Thick Engine Head GasketQuantity: 2
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines GasketQuantity: 1
4N-4159: 0.79mm Thick Air Line Gasket
4N-4159: 0.79mm Thick Air Line GasketQuantity: 1
5P-7204: 5.33 x 34.29mm 70A EPDM O-Ring
5P-7204: 5.33 x 34.29mm 70A EPDM O-RingQuantity: 2
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
4N-0933: GASKET
4N-0933: GASKETQuantity: 1
153-5484: 0.84mm Thick Aftercooler Lines Gasket
153-5484: 0.84mm Thick Aftercooler Lines GasketQuantity: 2
7W-0688: 0.8mm Thick Aftercooler Lines Gasket
7W-0688: 0.8mm Thick Aftercooler Lines GasketQuantity: 2
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 6
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 190-9861
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 190-9861

TRACK-TYPE TRACTOR

D8R D8N

GEN SET ENGINE

3406C 3406 3406B

WHEEL TRACTOR

627B 621B 627E 623B 627F 621E 621F 623E 623F

TRUCK ENGINE

3406B 3406

ARTICULATED TRUCK

D350E D400 D35HP D400E D40D D400D

MARINE ENGINE

3406B 3406C 3406

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621F 627F

EXCAVATOR

245

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert