Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings191-0529: 196.85mm ID Tapered Roller Cone Bearing
Home
DrivetrainTorque Converters & ComponentsTorque Converter Bearings
191-0529: 196.85mm ID Tapered Roller Cone Bearing
191-0529: 196.85mm ID Tapered Roller Cone Bearing

Cat® Tapered Roller Cone Bearing handles combined loads on the final drive planetary shaft, supporting smooth rotation and gear alignment

Brand: Cat

Product Images
191-0529: 196.85mm ID Tapered Roller Cone Bearing
191-0529: 196.85mm ID Tapered Roller Cone Bearing
191-0529: 196.85mm ID Tapered Roller Cone Bearing
191-0529: 196.85mm ID Tapered Roller Cone Bearing
191-0529: 196.85mm ID Tapered Roller Cone Bearing

Cat® Tapered Roller Cone Bearing handles combined loads on the final drive planetary shaft, supporting smooth rotation and gear alignment

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
191-0529191-0529
191-0530191-0530
190-8501190-8501
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 191-0529
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 191-0529

Units of Measure

USMetric
Inside Diameter (in): 7.750
Inside Diameter (mm): 196.850
Width (in): 0.906
Width (mm): 23.017
Material: Alloy Steel
View More
Compatible Models for part number 191-0529

COLD PLANER

PM-465 PM-565

VIBRATORY COMPACTOR

CP-44 CS-433E CP-433C CP-323C CP-433E CS-423E CS-323C CS-433C CS-44 CB-564D CB-54 CB-64 CB-535B CB-534C CB-534B CB-634C CB-534D CB-634D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert