Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products191-1135: Cylinder Liner Spacer
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
191-1135: Cylinder Liner Spacer
191-1135: Cylinder Liner Spacer

Cat® Engine Cylinder Liner Spacer is used to ensure even distribution of forces and optimal sealing between the liner and the block

Brand: Cat

Product Images
191-1135: Cylinder Liner Spacer
191-1135: Cylinder Liner Spacer
191-1135: Cylinder Liner Spacer
191-1135: Cylinder Liner Spacer
191-1135: Cylinder Liner Spacer

Cat® Engine Cylinder Liner Spacer is used to ensure even distribution of forces and optimal sealing between the liner and the block

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Cylinder Liner Spacer helps to evenly seat the cylinder liner to provide a smooth surface for the piston to move up and down, creating the required compression and combustion processes. It ensures the proper positioning and prevents any unintended movement or displacement. It is made of steel material.

Attributes:
• Provided with good wear resistance and strength to resist deformation under stress
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Cylinder Liner Spacer is used for the proper seating of the cylinder liner within the cylinder block, ensuring optimal performance and functionality.

A Cylinder Liner Spacer helps to evenly seat the cylinder liner to provide a smooth surface for the piston to move up and down, creating the required compression and combustion processes. It ensures the proper positioning and prevents any unintended movement or displacement. It is made of steel material.

Attributes:
• Provided with good wear resistance and strength to resist deformation under stress
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Cylinder Liner Spacer is used for the proper seating of the cylinder liner within the cylinder block, ensuring optimal performance and functionality.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Zinc,Carbon Steel,Alloy Steel,Structural Steel
Inner Diameter (mm): 47.6
Inner Diameter (in): 1.874
Weight (kg): 2.269
Weight (lb): 5.002
Units of MeasureUSMetric
Material: Steel,Alloy Zinc,Carbon Steel,Alloy Steel,Structural Steel
Inner Diameter (mm): 47.6
Inner Diameter (in): 1.874
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 191-1135

A Cylinder Liner Spacer helps to evenly seat the cylinder liner to provide a smooth surface for the piston to move up and down, creating the required compression and combustion processes. It ensures the proper positioning and prevents any unintended movement or displacement. It is made of steel material.

Attributes:
• Provided with good wear resistance and strength to resist deformation under stress
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Cylinder Liner Spacer is used for the proper seating of the cylinder liner within the cylinder block, ensuring optimal performance and functionality.

View More
Specifications for part number 191-1135

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Carbon Steel,Alloy Steel,Structural Steel
Inner Diameter (mm): 47.6
Inner Diameter (in): 1.874
Weight (kg): 2.269
Weight (lb): 5.002
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert