Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements191-2570: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
191-2570: Bearing - Needle(Debris Resistant)
191-2570: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Product Images
191-2570: Bearing - Needle(Debris Resistant)
191-2570: Bearing - Needle(Debris Resistant)
191-2570: Bearing - Needle(Debris Resistant)
191-2570: Bearing - Needle(Debris Resistant)
191-2570: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 191-2570

Units of Measure

USMetric
Height (in): 0.984
Height (mm): 25
Inside Diameter (in): 2.086
Inside Diameter (mm): 52.989
Outside Diameter (in): 2.8747
Outside Diameter (mm): 73.019
Material: Alloy Steel
View More
Compatible Models for part number 191-2570

UNDERCARRIAGE

OEMS

EXCAVATOR

320D FM RR 329D LN 329D L 325D L 322C FM 320D FM 320C 320D 323D SA 324D 322C 324D LN 323D S 325D MH 329D 320C FM 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

WHEEL LOADER

966XE 972XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert