Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
330D L336FMHPU336D L336E HVG330D330C349E L HVG325D336E
Wheel Loader
980 XE962980K HLG980962K950M962M980XE980L980M950
View More
Wheel Tractor
637K
Warranty Information
Return Policy
Parts diagram for 191-5605
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 191-5605
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 191-5605
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 191-5605
Units of Measure
USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
336E LN 340 352F 340F 336E LH 349 349F LXE 349D L 328D LCR 329D LN 329D L 336D2 LXE 340F L LRE 336D 324D 336E 336F 349D2 L 336F LN XE 352 350 336D2 L 355 330D LN 340D2 L 324E L 336F L 336F XE 345C L 349E L 336E LNH 345D L VG 322C 336D LN 330 336D2 GC 340D L 340MHPU 336 340F L UHD 349E L VG 324E LN 352F XE VG 330D FM 385C 345C 345D 349 GC 336 MHPU 345D L 349F L 385C L 336F LNXE 336D2 XE 325D L 330C LN 349D2 352F-VG 336F LN 330C L 326F L 336D L 336D2 336F L XE 568 FM 330C FM 330C 330D 326F 324D LN 336D2 L XE 349D FM568 324D L 330D L 336E L 325C 326F LN 349E 325D 336E H 349F 352 UHD
MATERIAL HANDLER
MH3260 MH3024 MH3050
WHEEL DOZER
834 834K
MOBILE HYD POWER UNIT
330D L 336FMHPU 336D L 336E HVG 330D 330C 349E L HVG 325D 336E
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.