To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets192-5987: Sealing Ring Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets192-5987: Sealing Ring Gasket
192-5987: Sealing Ring Gasket
Cat® 2mm Thick Copper Sealing Ring Gasket
Brand: Cat
Product Images
192-5987: Sealing Ring Gasket
Cat® 2mm Thick Copper Sealing Ring Gasket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Sealing Ring Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Sealing Ring Gasket is used to provide a secure sealing in the valves from leakage of fluids, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Mostly used in Cat Articulated Truck, Ejector Truck, Off Highway Truck, Wheel Loader, Truck, and Track-type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Sealing Ring Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Sealing Ring Gasket is used to provide a secure sealing in the valves from leakage of fluids, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Mostly used in Cat Articulated Truck, Ejector Truck, Off Highway Truck, Wheel Loader, Truck, and Track-type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 0.53
Inside Diameter (mm): 13.5
Material: Copper
Outside Diameter (in): 0.7
Outside Diameter (mm): 18
Thickness (in): 0.08
Thickness (mm): 2
Weight (kg): 0.001
Weight (lb): 0.002
Units of MeasureUSMetric
Inside Diameter (in): 0.53
Inside Diameter (mm): 13.5
Material: Copper
View More
Compatible Models
Compatible Models
Articulated Truck
730740725735
Truck
777G
Off Highway Truck
777G
Wheel Loader
988GC938M926M962H950H966M980H930M962M Z972M950M962M986980M950M Z
View More
Articulated Truck
730740725735
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 192-5987
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 192-5987
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 192-5987
Description: A Sealing Ring Gasket is a seal that fills the space between two or more mating surfaces, generally to prevent leakage from or into the joined objects while under compression. Gaskets use compression to provide a tight, leak-free seal between mating parts. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Sealing Ring Gasket is used to provide a secure sealing in the valves from leakage of fluids, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Mostly used in Cat Articulated Truck, Ejector Truck, Off Highway Truck, Wheel Loader, Truck, and Track-type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 192-5987
Units of Measure
USMetric
Inside Diameter (in): 0.53
Inside Diameter (mm): 13.5
Material: Copper
Outside Diameter (in): 0.7
Outside Diameter (mm): 18
Thickness (in): 0.08
Thickness (mm): 2
Weight (kg): 0.001
Weight (lb): 0.002
View More
Compatible Models for part number 192-5987
ARTICULATED TRUCK
730 740 725 735
TRUCK
777G
OFF HIGHWAY TRUCK
777G
WHEEL LOADER
988GC 938M 926M 962H 950H 966M 980H 930M 962M Z 972M 950M 962M 986 980M 950M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.