Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance192-7799: Air Valve Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
192-7799: Air Valve Kit
192-7799: Air Valve Kit

Cat® Air Valve Kit is used to repair or replace air suspension pressure valves used for height adjustment on heavy duty Cat suspension seats.

Brand: Cat

Product Images
192-7799: Air Valve Kit
192-7799: Air Valve Kit

Cat® Air Valve Kit is used to repair or replace air suspension pressure valves used for height adjustment on heavy duty Cat suspension seats.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 192-7799

We are still working on adding a specification for this part.

Compatible Models for part number 192-7799

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT38H IT38G IT14G IT38F IT28G

TRACK LOADER

963 973C 973D 963D 963B 963C 953B 953C 953D

LOAD HAUL DUMP

R1700 R1700 XE

SOIL COMPACTOR

825H 825G 815F II 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WHEEL DOZER

844 834G 834H 824H 824G 814F II 814F 854G 854K 824G II 844H

LANDFILL COMPACTOR

826G II 816F II 816K 836H 836G 836K 826G 826H 816F

MOTOR GRADER

18M3 24 16 14 18 120M 120M 2 16M 160 140M 150 14M 160M 3 AWD 140 24H 12M 24M 14M3 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 960F 972G 966 972H 972K 972M 972 972L 988F II 980 950G II 928HZ 950G 962H 950F 962G 986H 950H 950K 962K 950M 962M 994 990 980G II 988G 988H 988F 966F 966H 966G 930G 966L 930H 966K 980F II 966F II 924GZ 924HZ 990H 972G II 972M XE 938G II 993K 924H 924G 992D 962G II 980F 980H 980G 992G 980K 992K 938G 938F 938H 990 II 994F 970F 966G II 950F II

WHEEL SKIDDER

515 555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D7R LGP D3K2 XL D6T LGPPAT D5R LGP D6R XL D4K XL D9 GC D6R II D6K2 XL D6T XW D3G D6T XL D6K2 LGP D4G D5R2 D5R XL D3K XL D5M D5N D5H D5G D6N XL D6R D6T D6M D6N D6K D6H D7E D6K LGP D7R D7H D4 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D6R STD D6K XL D9T D9R D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K XL D10T D5K2 XL D11T D7R II D6R LGP D4K2 XL D7R XR D7E LGP D3K LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ARTICULATED TRUCK

725C 730C2 D250E II D300E 725C2 D400E D250E 740B D350E 730C D350E II 725 740 D400E II 735B 730 735

PIPELAYER

PL83 PL87 PL72 PL61

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 797F 773F 775F 795F AC 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert