Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings193-2238: 80mm Inner Diameter Piston Motor Shaft Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
193-2238: 80mm Inner Diameter Piston Motor Shaft Seal
193-2238: 80mm Inner Diameter Piston Motor Shaft Seal

Cat® Piston Motor Shaft Seal prevents leakage of fluids, maintains pressure, and ensures smooth operation in hydraulic systems

Brand: Cat

Product Images
193-2238: 80mm Inner Diameter Piston Motor Shaft Seal
193-2238: 80mm Inner Diameter Piston Motor Shaft Seal

Cat® Piston Motor Shaft Seal prevents leakage of fluids, maintains pressure, and ensures smooth operation in hydraulic systems

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 193-2238
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 193-2238

Units of Measure

USMetric
Cross Section Width (in): 0.28
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 7
Cross Section Height (mm): 10
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber
Inside Diameter (mm): 80
Inside Diameter (in): 3.15
Cross Section Height (in): 0.39
View More
Compatible Models for part number 193-2238

TRUCK

797F 797 797B

OFF HIGHWAY TRUCK

798 AC

HYDRAULIC SHOVEL

6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert