Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3496: 3/8" Drive 12 Point x 15mm Hex Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
194-3496: 3/8" Drive 12 Point x 15mm Hex Metric Socket
194-3496: 3/8" Drive 12 Point x 15mm Hex Metric Socket

Cat® Metric Socket (15 mm) (3/8 in Drive) (12 Point)

Brand: Cat

Product Images
194-3496: 3/8" Drive 12 Point x 15mm Hex Metric Socket
194-3496: 3/8" Drive 12 Point x 15mm Hex Metric Socket

Cat® Metric Socket (15 mm) (3/8 in Drive) (12 Point)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 194-3496

Units of Measure

USMetric
Length (in): 1.1
Material: Carbon Steel
Size (mm): 15.0
Length (mm): 27.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert