Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3513: 21mm Hexagonal Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
194-3513: 21mm Hexagonal Socket
194-3513: 21mm Hexagonal Socket

Cat® 21mm Double Hexagonal Socket with 1/2'' Square Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Product Images
194-3513: 21mm Hexagonal Socket
194-3513: 21mm Hexagonal Socket

Cat® 21mm Double Hexagonal Socket with 1/2'' Square Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 194-3513

Units of Measure

USMetric
Outer Diameter (mm): 28.5
Outer Diameter (in): 1.122
Inner Diameter (mm): 11.9
Inner Diameter (in): 0.468
Drive Type: Square
Square Drive (in): 1/2''
Length (mm): 82.6
Length (in): 3.251
Hex Size (mm): 21
Hex Size (in): 0.826
Weight (kg): 0.213
Weight (lb): 0.469
Material: Carbon Steel
Size (mm): 21.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert