Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers194-3710: Cap Nut for wiper spindle
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
194-3710: Cap Nut for wiper spindle
194-3710: Cap Nut for wiper spindle

Cat® Cap Nut for wiper spindle

Brand: Cat

Product Images
194-3710: Cap Nut for wiper spindle
194-3710: Cap Nut for wiper spindle
194-3710: Cap Nut for wiper spindle
194-3710: Cap Nut for wiper spindle
194-3710: Cap Nut for wiper spindle

Cat® Cap Nut for wiper spindle

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Locks onto wiper drive shaft

Applications:
Cat wiper cap is used on wiper arm spindle of windshield wiper system in Cat machines. Quality you expect for your rugged work environment.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Locks onto wiper drive shaft

Applications:
Cat wiper cap is used on wiper arm spindle of windshield wiper system in Cat machines. Quality you expect for your rugged work environment.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 24.5
Overall Height (in): 0.5
Overall Height (mm): 13
Inside Diameter (mm): 11.5
Inside Diameter (in): 0.4
Outside Diameter (in): 0.9
Units of MeasureUSMetric
Outside Diameter (mm): 24.5
Overall Height (in): 0.5
Overall Height (mm): 13
View More
Compatible Models
Compatible Models
Wheel Tractor
631K631G651623G623H621K OEM657G621G621H627G627H637G637K
Wheel Tractor-Scraper
631K627623621637627K LRC632631623K LRC623K621K627K637K657651
Ejector Truck
730C2 EJ730C740B740730D400E II
Backhoe Loader
420XE427F2416F2415416420F2428F2426428424420432F2430F2415F2434430432444F2426 F2444440450422F2434F2
Wheel Dozer
844854854K844K
Off Highway Truck
772789785793789G
Rotary Cutter
RC20
Wheel Loader
962982XE966972K972M972972L972 XE966 XE966XE980982950K962L962K950M950L962M990993980G II980XE966L966K930K966M930M950982 XE980 XE962M Z980K HLG950M Z966K XE990K972M XE993K966M XE924K980H980L980K992K972XE980M938K938M926M994K994H982M
Wheel Skidder
555D535D545D525D
Track-Type Tractor
D6T LGPD6R IIID3K2 XLD6R IID6T XWD3GD6T XLD4GD5GD6TD4K2 LGPD8RD9RD5K2 LGPD3K2 LGPD5K2 XLD11RD7R IID4K2 XL
Articulated Truck
725C730C2D250E II725C2740C740B730C745CD350E II725740D400E II735C735B730735 OEM735D300E II
Industrial Loader
415F2 IL
Wheel Scraper
637K
Truck
785770G772G785G772770
Excavator
345B II325B L322C330B L330B LN345B345C325B LN385C L325D L330C L324D L330D L325C325D345B L330D LN345C L323D L385B330C LN320B320C365C L320B S320B L365B II330C324D LN365C365B
Vibratory Compactor
CS-56CS-54CP-533ECS-44CS-433ECB-564DCS-423ECS-533ECS-76CS-74CB-434DCS-64CP-64CP-54CP-56CB-534DCP-44CP-76CP-74
Mobile Hyd Power Unit
336D L349E L HVG325D336D345C336E HVG330D330C385C L345C L
View More
Wheel Tractor
631K631G651623G623H621K OEM657G621G621H627G627H637G637K
Warranty Information
Return Policy
Parts diagram for 194-3710
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-3710
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 194-3710

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Locks onto wiper drive shaft

Applications:
Cat wiper cap is used on wiper arm spindle of windshield wiper system in Cat machines. Quality you expect for your rugged work environment.

View More
Specifications for part number 194-3710

Units of Measure

USMetric
Outside Diameter (mm): 24.5
Overall Height (in): 0.5
Overall Height (mm): 13
Inside Diameter (mm): 11.5
Inside Diameter (in): 0.4
Outside Diameter (in): 0.9
View More
Compatible Models for part number 194-3710

WHEEL TRACTOR

631K 631G 651 623G 623H 621K OEM 657G 621G 621H 627G 627H 637G 637K

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

BACKHOE LOADER

420XE 427F2 416F2 415 416 420F2 428F2 426 428 424 420 432F2 430F2 415F2 434 430 432 444F2 426 F2 444 440 450 422F2 434F2

WHEEL DOZER

844 854 854K 844K

OFF HIGHWAY TRUCK

772 789 785 793 789G

ROTARY CUTTER

RC20

WHEEL LOADER

962 982XE 966 972K 972M 972 972L 972 XE 966 XE 966XE 980 982 950K 962L 962K 950M 950L 962M 990 993 980G II 980XE 966L 966K 930K 966M 930M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 990K 972M XE 993K 966M XE 924K 980H 980L 980K 992K 972XE 980M 938K 938M 926M 994K 994H 982M

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D6R III D3K2 XL D6R II D6T XW D3G D6T XL D4G D5G D6T D4K2 LGP D8R D9R D5K2 LGP D3K2 LGP D5K2 XL D11R D7R II D4K2 XL

ARTICULATED TRUCK

725C 730C2 D250E II 725C2 740C 740B 730C 745C D350E II 725 740 D400E II 735C 735B 730 735 OEM 735 D300E II

INDUSTRIAL LOADER

415F2 IL

WHEEL SCRAPER

637K

TRUCK

785 770G 772G 785G 772 770

EXCAVATOR

345B II 325B L 322C 330B L 330B LN 345B 345C 325B LN 385C L 325D L 330C L 324D L 330D L 325C 325D 345B L 330D LN 345C L 323D L 385B 330C LN 320B 320C 365C L 320B S 320B L 365B II 330C 324D LN 365C 365B

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533E CS-44 CS-433E CB-564D CS-423E CS-533E CS-76 CS-74 CB-434D CS-64 CP-64 CP-54 CP-56 CB-534D CP-44 CP-76 CP-74

MOBILE HYD POWER UNIT

336D L 349E L HVG 325D 336D 345C 336E HVG 330D 330C 385C L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert