Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits194-7160: 1.5mm Thick Exhaust Manifold Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
194-7160: 1.5mm Thick Exhaust Manifold Gasket
194-7160: 1.5mm Thick Exhaust Manifold Gasket

Cat® 1.5mm Thick Gasket for Exhaust Manifold

Brand: Cat

Product Images
194-7160: 1.5mm Thick Exhaust Manifold Gasket
194-7160: 1.5mm Thick Exhaust Manifold Gasket
194-7160: 1.5mm Thick Exhaust Manifold Gasket
194-7160: 1.5mm Thick Exhaust Manifold Gasket
194-7160: 1.5mm Thick Exhaust Manifold Gasket

Cat® 1.5mm Thick Gasket for Exhaust Manifold

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Graphite
Length (mm): 109.7
Width (mm): 68.5
Hole Size (mm): 11.0 (4X)
Length (in): 4.32
Width (in): 2.70
Hole Size (in): 0.43 (4X)
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Graphite
View More
Compatible Models
Compatible Models
Generator Set
C6.630563054
Marine Engine
3056
View More
Generator Set
C6.630563054
Warranty Information
Return Policy
Parts diagram for 194-7160
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert