Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers195-3218: Wiper Blade Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers195-3218: Wiper Blade Assembly
195-3218: Wiper Blade Assembly

Cat® Wiper Blade Assembly (1230 mm)

Brand: Cat

Product Images
195-3218: Wiper Blade Assembly
195-3218: Wiper Blade Assembly
195-3218: Wiper Blade Assembly
195-3218: Wiper Blade Assembly
195-3218: Wiper Blade Assembly

Cat® Wiper Blade Assembly (1230 mm)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-3218

Units of Measure

USMetric
Blade Height (in): 2.95
Blade Height (mm): 75.0
Blade Length (in): 48.43
Blade Length (mm): 1,230.0
Standard Color: Matte Black
Material: Carbon Steel
View More
Compatible Models for part number 195-3218

WHEELED EXCAVATOR

M315D M322D MH M316D M320D2 M322D2 M324D2 MH M313D M322D2 MH M318D MH M322D M330D M318D

FRONT SHOVEL

385C

EXCAVATOR

345D L 330D MH 385C L 329D LN 329D L 325D L 330C LN 320C 324D 312D 365C L 315D L M325D MH 319D 330D LN 365C L MH 385C L MH 330C L 336D L 374D L 390D 345C L 330C 322C 324D LN 390D L 323D S 336D LN 323D L 323D LN 385C FS M325D L MH 324D L 330D L 365C 385C 325C 325D 345C

MOBILE HYD POWER UNIT

330D 330C 365C L 325D L 325C 345D 325D 345C 385C 385C L 336D 336D L 323D LN 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced